not for new design
RoHS Compliant
Lead-free

TLF4D985QKV03

The TLF4D985QKV03 PMIC is a highly efficient functional safety power management integrated circuit for safety-relevant automotive applications, supplying Infineon AURIX™️ microcontrollers, transceivers, and sensors via a robust buck-boost pre-regulator and precise post-regulators over a wide input voltage range.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLF4D985QKV03
TLF4D985QKV03

Product details

  • Base Product
    TLF4D985Qx
  • Classification
    ISO 26262-compliant
  • Comments
    Buck PostReg for highspeed interface supply, Automotive Safety PMIC, companion power IC for Aurix™ MCU and peripherals, Buck PreReg, Safety Features, Grade 0, StandBy-LDO, Buck PostReg for core supply, Boost PostReg, 3 linear PostRegs (µC, RefLDO, TRX), ISO 26262-compliant
  • Compatible Microcontrollers
    AURIX™ TC3x, TC4x, TRAVEO™ T1G
  • Enable (=Inhibit)
    Yes
  • Iout max
    7000 mA, 1200 mA, 1000 mA, 600 mA, 150 mA, 30 mA, 10000 mA
  • Iq
    70 µA
  • ISO 26262
    ASIL-D
  • Operating Temperature range
    -40 °C to 175 °C
  • Operating Voltage range
    3 V to 52 V
  • Over Voltage Protection
    Yes
  • Package
    PG-LQFP-64
  • Product Group
    PMIC
  • Qualification
    Automotive
  • Regulator Type
    Post-Buck, Post-LDO, Post-Boost, Pre-Buck
  • Reset
    Yes
  • Target Application
    Safe Control, Safe Computing
  • Tolerance
    2%
  • VQ (multiple)
    1.0V, 3.3V, 5.8V, 4.0V or 5.5V, 1.8V, 5.0V
  • Watchdog
    Functional-WD, Window-WD
OPN
TLF4D985QKV03XUMA1
Product Status not for new design
Infineon Package
Package Name N/A
Packing Size 1900
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status not for new design
Infineon Package
Package Name -
Packing Size 1900
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
The integrated high-efficiency buck-boost pre-regulator operates over a wide input voltage range of 3 V to 40 V, ensuring stable system supply even during severe automotive cranking and start-stop scenarios without interruption. A dedicated precision reference-regulator supplies the microcontroller's ADC independent of load steps to guarantee measurement accuracy, while independent voltage trackers act as protected sources for off-board sensors, offering robust short-to-battery protection. The flexible state machine, featuring an ultra-low quiescent current standby mode and a cyclic wake-up timer, favors energy-efficient usage in a broad range of automotive applications. Comprehensive safety features, including a configurable monitoring unit, functional and window watchdogs, and a safe state controller, enable easy realization of ASIL D systems according to ISO 26262. The OPTIREG™️ PMIC TLF4D985QKV03 comes in a thermally enhanced PG-LQFP-64 package capable of automated optical inspection. Fully AEC-Q100 qualified, this device is a robust, safe, and reliable supply companion for Infineon AURIX™️ TC2x and TC3x microcontrollers, ensuring the highest safety standards at the system level for mission-critical applications.

Features

  • Digital power interoperability
  • AURIX™ portfolio scalability
  • Dedicated compute & control features
  • ASIL D compliant safety
  • System integrity support
  • AURIX™ Freedom from Interference

Benefits

  • Ease of use
  • Centralized power management
  • Safe MCU supervision
  • Hardware & Software reuse
  • Lower R&D effort with family scalability
  • Optimized Bill of Material
  • Unique fit to AURIX ™ TC4x family
  • Multi-CPU support
  • Multi-threading systems
  • Independent safe state handling

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }